This document provides hardware design instructions for the MTi 1-series module. The MTi 1-series module is a fully functional, self-contained module that is easy to design-in with limited external hardware components to be added. The MTi 1-series module can be connected to a host through I2C, SPI or UART interfaces.
Power supply shows recommendations for power supplies for the 1-series. Interfaces provides information about the different communication protocols that can be used, and Design describes some general layout considerations. Packaging and Handling provides information about packaging and handling.
The following symbols are used in this document to highlight important information:
This document applies to the following products:
|
Product name |
Type number |
Hardware version[1] |
|---|---|---|
|
MTi-1-5A |
MTi-1-5A-T/C/R |
5.x |
|
MTi-1-0I |
MTi-1-0I-T/C/R |
3.x |
|
MTi-2-5A |
MTi-2-5A-T/C/R |
5.x |
|
MTi-2-0I |
MTi-2-0I-T/C/R |
3.x |
| MTi-3-5A | MTi-3-5A-T/C/R | 5.x |
| MTi-3-0I | MTi-3-0I-T/C/R | 3.x |
| MTi-7-5A |
MTi-7-5A-T/C/R |
5.x |
| MTi-7-0I | MTi-7-0I-T/C/R | 3.x |
| MTi-8-5A | MTi-8-5A-T/C/R | 5.x |
| MTi-8-0I | MTi-8-0I-T/C/R | 3.x |
This document also applies to previous generations, unless noted otherwise.
|
Product name |
Type number |
Hardware version |
|---|---|---|
|
MTi-1-8A7G6 |
MTi-1-8A7G6T/C/R |
1.x |
| MTi-1 | MTi-1T/C/R | 2.x |
|
MTi-2-8A7G6 |
MTi-2-8A7G6T/C/R |
1.x |
| MTi-2 | MTi-2T/C/R | 2.x |
|
MTi-3-8A7G6 |
MTi-3T/C/R |
1.x |
| MTi-3 | MTi-3-8A7G6T/C/R | 2.x |
| MTi-7 | MTi-7T/C/R | 2.x |
[1] This number can be found on the packaging label (see Packaging).