General Information


This document provides information on the contents and usage of the MTi 1-series Development Kits. The MTi 1-series module (MTi 1-s) is a fully functional, self-contained module that is easy to design-in. The MTi 1-s can be connected to a host through I2C, SPI or UART interfaces. The MTi-3 Development Kit (MTi-3-DK) enables users to evaluate features for the MTi-3 (AHRS), MTi-2 (VRU/AHT) and MTi-1 (IMU) modules. The MTi-7 Development Kit (MTi-7-DK) enables users to evaluate features of the MTi-7 (external GNSS/INS), and the MTi-8 Development Kit (MTi-8-DK) enables users to evaluate features of the MTi-8 (external GNSS/INS). In addition to the MTi 1-s interfaces, both Development Kits include a USB interface.

 

The MTi 1-series module consists of components that are sensitive to stress. As a result, sensor characteristics may change when forces are applied to the module. As each module is calibrated individually, Xsens cannot guarantee performance after improper handling. It is therefore recommended not to remove the module from the socket, and to use the Development Kit for prototyping and evaluation purposes only. For more information on proper handling, refer to the MTi 1-series Hardware Integration manual (see chapter Software and documentation).

 

Package information

 

 

Package contents for MTi 1-series Development Kits

Component

Name

Shield board, including

MTi 1-series module (MTi 1-s)

GNSS daughter card[1]

u-blox MAX-M8Q GNSS receiver (default)

 

 

or

 

 

GNSS RTK daughter card[1]

u-blox ZED-F9P GNSS receiver (default)

or

GNSS antenna[1]

USB cable

 

Ordering information

Due to obsolescence management and continuous improvement, the MTi 1-series is subject to hardware changes, resulting in different hardware versions (v1.x, v2.x and v3.x). The table below lists the ordering part numbers for the hardware versions that are currently available (v2.x and v3.x). For an overview of differences between these hardware versions we refer to the migration articles on BASE.

 

Ordering information for MTi 1-series Development Kits

Kit

Description

Package contents

Packing Method

MTi-8-5A-DK (v5.x)

 

MTi-8-0I-DK (v3.x)

Development kit for MTi-8
(external-RTK-GNSS/INS)
  • Shield board
  • MTi-8 module (in the socket)
  • GNSS daughter card
  • GNSS antenna
  • USB cable
Single unit

MTi-7-5A-DK (v5.x)

 

MTi-7-0I-DK (v3.x)

Development kit for MTi-7

(external-GNSS/INS)

  • Shield board
  • MTi-7 module (in the socket)
  • GNSS daughter card
  • GNSS antenna
  • USB cable

Single unit

MTi-3-5A-DK

(v5.x)

 

MTi-3-0I-DK

(v3.x)

Development kit for MTi-1 (IMU), MTi-2 (VRU/AHT) and MTi-3 (AHRS)

  • Shield board
  • MTi-3 module (in the socket)
  • USB cable

Single unit

 

 


[1] Only with MTi-7-##-DK (daughter card with u-blox MAX-M8Q) or MTi-8-##-DK (daughter card with u-blox ZED-F9P).

Create your own Knowledge Base