Introduction


Kit contents and features

 

The MTi 1-series Development Kit contains

Exploded view of the MTi 1-series Shield board

 

The Shield Board, the MTi 1-s (orange module) and the GNSS daughter card (with the SMA connector) are shown in figure

Exploded view of the MTi 1-series Shield board. The features of the Shield Board include:

 

See Chapter Shield board for more details.

 

Software and Documentation

 

The MTi 1-series Development Kit is supported by the MT Software Suite, which includes the following software components:

Additionally, the latest firmware for the MTi module can be downloaded and updated using the Firmware Updater that is also available on our website.

 

The software components can be downloaded from the Movella website.

 

Note: The MTi 1-series Development Kit offers access to the module via the UART, SPI and I²C interfaces, as well as an additional USB interface. Please note that the graphical software tools, such as MT Manager and the Magnetic Field Mapper, as well as a large part of the MT SDK are only supported when using serial (UART/USB) communication. For I²C or SPI communication, dedicated "embedded example codes" are available.

 

Along with the SDK documentation that is part of the MT Software Suite installer package, the MTi 1‑series Development Kit is supported by the following additional documents:

 

Embedded examples

There are embedded examples available for the MTi 1-series Development Kit that make use of the SPI and I2C interfaces. The examples and corresponding documentation can be found in the MT Software Suite installation folder at:

 

C:Program FilesXsensMT Software Suite x.x.xMT SDKExamplesembedded_examples

 

The examples target the STM32F401 Nucleo board. They allow for a quick start in receiving measurement data from the MTi, and evaluating the low-level communication protocol.

 

It is easy to extend the program with commands from the Xsens Low Level Communication Protocol (LLCP). This protocol is documented in detail in the Low Level Communication Protocol Documentation.

 

 

 

Create your own Knowledge Base