Electrical specifications


Absolute maximum ratings

 

Absolute minimum and maximum ratings2

Parameter

Symbol

Min

Max

Units

Power supply voltage1

VCC

-14

40

V

Digital IO pin voltage

VIO

-0.3

3.7

V

USB VBUS supply voltage

VUSB

-14

29

V

CAN bus voltage (CANH or CANL)

VCAN

-14

14

V

Output current of GNSS antenna

ICC_RF

-

50

mA

Output power of GNSS antenna

PIN_RF

-

10

dBm

GNSS backup voltage

VBCKP_GPS

-0.5

3.6

V

Digital IO ESD Withstand Voltage (IEC 61000-4-2 air discharge)

VPP_AIR

-25

25

kV

Digital IO ESD Withstand Voltage (IEC 61000-4-2 contact discharge)

VPP_CON

-12

12

kV

Output supply voltage

V+5V1

-

5.3

V

Output supply current

I+5V1

-

200

mA

Storage temperature range

TSTG

-40

85

°C

Operating temperature range (non-condensing)

TST

-30

85

°C

Performance guaranteed temperature range

TSTP

0

50

°C

 

 

 

Recommended operating conditions

All typical measurements are performed with VCC = 5.0 V, VIO = 3.3 V and T = 25 °C, unless otherwise indicated.

 

Parameter

Conditions

Symbol

Min

Typical

Max

Units

Supply voltage

-

VCC

4.5

5.0

36

V

Supply current3

Suspend mode

ICC

-

200

-

mA

GNSS acquisition

ICC

-

800

-

mA

GNSS acquisition and sensor fusion

ICC

-

1500

2000

mA

Input voltage at USB-C connector

Device mode

VUSB_VBUS_IN

4.54

5.0

20

V

Start-up threshold input voltage at USB-C connector

Device mode

VUSB_VBUS_IN_START

-

4.75

-

V

Input current at power input connector

-

IV_IN_EXT

-

-

5.1

A

Input current at USB-C connector Device mode IUSB_VBUS_IN - - 3.3 A

Output voltage at USB-C connector

Host mode

VUSB_VBUS_OUT

-

5.1

-

V

Output current at USB-C connector

Host mode

IUSB_VBUS_OUT

-

-

1.5

A

Input pin voltage range

-

VIN

0

-

3.3

V

Digital IO pin high level input voltage

-

VIH

2.45

-

3.6

V

Digital IO pin low level input voltage

-

VIL

0

-

0.8

V

Digital IO pin high level output voltage

-

VOH

2.8

-

-

V

Digital IO pin low level output voltage

-

VOL

-

-

0.7

V

GNSS antenna voltage

-

VCC_RF

-

3.2

-

V

Receiver chain noise figure5

-

NFTOT

-

9.5

-

dB

Output current for camera serializer/deserializer6

-

ICAM_SERDES

-

-

0.5

A

Output current for cooling fan

-

IFAN_5V

-

-

0.2

A

Output current at external IMU pin

-

IEXT_IMU

-

-

0.1

A

Output current at wheel tick pin

 

IEXT_WT

-

-

0.1

A

GNSS backup voltage

-

VBCKP_GPS

1.65

-

3.6

V

GNSS backup current

-

IBCKP_GPS

 

40

 

µA

Real-time clock backup battery voltage7

-

VV_BCKP_RTC

1.2

3.0

5.5

V

Real-time clock backup battery current

VV_BCKP_RTC = 3.0V

IV_BCKP_RTC

-

40

-

nA

CAN Common Mode Range: normal and silent modes

-

VCM

-12

-

12

V

Time pulse voltage

-

VTM_PLS

-

3.3

-

V

Time mark voltage

-

VTM_MRK

-

3.3

-

V

Reset voltage

Drive high to shutdown

VPWR_SHDN

-

3.0

-

V

 

 

 

 

 


1 Reverse polarities protected (P6SMAJ20ADF Zener diode).

2 Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

3 The listed power requirements can vary depending on the firmware version, external circuitry, and operating conditions.

4 Undervoltage lockout threshold, start-up requires VUSB_VBUS_5V_IN ≥ VUSB_VBUS_5V_IN_START.

5 Only valid for the GPS L1 band.

6 Runtime-enabled 5.1V output on CSI D3 signals.

7 Internal trickle charger allows recharging (for rechargeable 3V Lithium cells only).

Create your own Knowledge Base