Declaration of Conformity
EU Declaration of Conformity

FCC Declaration of Conformity

Japan
Wi-Fi
The Xsens Vision Navigator contains a Wi-Fi radio with the following approvals:

Remarks and observations
The following conditions are applicable:
- Antennas for IEEE 802.11a/b/g/n/ac.
- Listed are 2 Dipoles, 1 PIFA, and 1 Chip antenna with a max antenna peak gain of 2.5 dBi at 2.4 GHz and 4.0 dBi at 5.0 GHz.