Camera specifications


MIPI camera interface

 

The Vision Navigator incorporates an image sensor for visual navigation with a 10-bit 1280x800 resolution image array. In addition, the Auto Exposure Control (AEC) and Auto Gain Control (AGC) are constantly enabled to maintain the image quality regardless of the lighting changes in the scene.

 

 

Camera specifications

Parameter

Value

Active array size

1280 × 800 px

Shutter type

Global Shutter

Sensor type

CMOS

Mono/color

Monochrome

Diagonal field of view

125°

Max. cable length

15 cm

Create your own Knowledge Base