NMEA-GP-GLL


Description

Standard NMEA: Geographic position latitude and longitude. Latitude and longitude of vessel position, time of position fix and status.

 

Configuration

 

Example messages

Normal:

$GPGLL,4724.01791,N,00827.02194,E,090924.00,A,D*62rn

 

With non-standard high-precision fields:

$GPGLL,4724.0179042,N,00827.0219438,E,090411.0001,A,D*64rn

 

Message fields

#

Field

Format

Unit

Nullable

Example

Description

1

lat

ddmm.mmmmm(mm)

-

Y

4723.54036

Latitude

2

lat_ns

Character

-

Y

N

Latitude north (N) or south (S) indicator

3

lon

dddmm.mmmmm(mm)

-

Y

00826.88672

Longitude

4

lon_ew

Character

-

Y

E

Longitude east (E) or west (W) indicator

5

time

hhmmss.ss(ss)

-

Y

151227.40

UTC time (hours, minutes and seconds)

6

status

Character

-

N

A

Data validity status, A (data valid) or V (not valid)

7

mode

Character

-

N

R

Positioning system mode indicator, N (data not valid), E (dead-reckoning), D (differential), A (autonomous), M (manual input not used), S (simulator not used)

 

 

Create your own Knowledge Base