FP_A-ODOMENU


Available since firmware 2.85.3.

Description

This message contains full fusion ENU odometry output and additional status information. It is output at the configured rate.

 

By default, the ENU output is disabled, even if the message is enabled on the I/O port. First, you must configure the ENU output reference frame in the 'Output generators' field of the Web Interface.



Here, the user can choose to automatically select the reference system (ENU0) as the first ECEF measurement received by the sensor:



Alternatively, the user can manually define the reference system in ECEF coordinates:


 

 

Example message

$FP,ODOMENU,1,2180,298591.500000,-1.8339,2.6517,-0.0584,0.556794,-0.042551,-0.007850,0.829523,2.2993,
-1.6994,-0.0222,0.20063,0.08621,-1.21972,-3.6947,-3.3827,9.7482,4,1,8,8,1,0.00415,0.00946,0.00746,
-0.00149,-0.00084,0.00025,0.00003,0.00003,0.00012,0.00000,0.00000,0.00000,0.01742,0.01146,0.01612,
-0.00550,-0.00007,-0.00050*74rn

 

Message fields

#

Field

Format

Unit

Example

Description

1

msg_type

String

-

ODOMENU

Message type, always ODOMENU for this message

2

msg_version

Numeric

-

1

Message version, always 1 for this version of the ODOMENU message

3

gps_week

Numeric

-

2180

GPS week number, range 0–9999

4

gps_tow

Float (.6)

s

298591.500000

GPS time of week, range 0.000–604799.999999

5

pos_x

Float (.4)

m

-1.8339

Position in ENU0, X component

6

pos_y

Float (.4)

m

2.6517

Position in ENU0, Y component

7

pos_z

Float (.4)

m

-0.0584

Position in ENU0, Z component

8

orientation_w

Float (.6)

-

0.556794

Quaternion with respect to ENU0, W component

9

orientation_x

Float (.6)

-

-0.042551

Quaternion with respect to ENU0, X component

10

orientation_y

Float (.6)

-

-0.007850

Quaternion with respect to ENU0, Y component

11

orientation_z

Float (.6)

-

0.829523

Quaternion with respect to ENU0, Z component

12

vel_x

Float (.4)

m/s

2.2993

Velocity in output frame, X component

13

vel_y

Float (.4)

m/s

-1.6994

Velocity in output frame, Y component

14

vel_z

Float (.4)

m/s

-0.0222

Velocity in output frame, Z component

15

rot_x

Float (.5)

rad/s

0.20063

Bias corrected angular velocity in output frame, X component

16

rot_y

Float (.5)

rad/s

0.08621

Bias corrected angular velocity in output frame, Y component

17

rot_z

Float (.5)

rad/s

-1.21972

Bias corrected angular velocity in output frame, Z component

18

acc_x

Float (.4)

m/s2

-3.6947

Bias corrected acceleration in output frame, X component

19

acc_y

Float (.4)

m/s2

-3.3827

Bias corrected acceleration in output frame, Y component

20

acc_z

Float (.4)

m/s2

9.7482

Bias corrected acceleration in output frame, Z component

21

fusion_status

Numeric

-

4

Fustion status, see FP_A-ODOMETRY

22

imu_bias_status

Numeric

-

1

IMU bias status, see FP_A-ODOMETRY

23

gnss1_fix

Numeric

-

8

Fix status of GNSS1 receiver, see FP_A-ODOMETRY

24

gnss2_fix

Numeric

-

8

Fix status of GNSS2 receiver, see FP_A-ODOMETRY

25

wheelspeed_status

Numeric

-

1

Wheelspeed status, see FP_A-ODOMETRY

26

pos_cov_xx

Float (5)

m2

0.00415

Position covariance, element XX

27

pos_cov_yy

Float (5)

m2

0.00946

Position covariance, element YY

28

pos_cov_zz

Float (5)

m2

0.00746

Position covariance, element ZZ

29

pos_cov_xy

Float (5)

m2

-0.00149

Position covariance, element XY

30

pos_cov_yz

Float (5)

m2

-0.00084

Position covariance, element YZ

31

pos_cov_xz

Float (5)

m2

0.00025

Position covariance, element XZ

32

orientation_cov_xx

Float (5)

rad2

0.00003

Orientation covariance, element XX

33

orientation_cov_yy

Float (5)

rad2

0.00003

Orientation covariance, element YY

34

orientation_cov_zz

Float (5)

rad2

0.00012

Orientation covariance, element ZZ

35

orientation_cov_xy

Float (5)

rad2

0.00000

Orientation covariance, element XY

36

orientation_cov_yz

Float (5)

rad2

0.00000

Orientation covariance, element YZ

37

orientation_cov_xz

Float (5)

rad2

0.00000

Orientation covariance, element XZ

38

vel_cov_xx

Float (5)

m2/s2

0.01742

Velocity covariance, element XX

39

vel_cov_yy

Float (5)

m2/s2

0.01146

Velocity covariance, element YY

40

vel_cov_zz

Float (5)

m2/s2

0.01612

Velocity covariance, element ZZ

41

vel_cov_xy

Float (5)

m2/s2

-0.00550

Velocity covariance, element XY

42

vel_cov_yz

Float (5)

m2/s2

-0.00007

Velocity covariance, element YZ

43

vel_cov_xz

Float (5)

m2/s2

-0.00050

Velocity covariance, element XZ

 

For the fusion status (fusion_status), IMU bias status (imu_bias_status), GNSS fix type (gnss1_fixgnss2_fix) and wheelspeed status (wheelspeed_status) see the documentation of the FP_A-ODOMETRY message.

Create your own Knowledge Base