This message contains time, geographic coordinates and the position covariance of the output frame in East-North-up (ENU). The coordinates are transformed from ECEF using the WGS-84 parameters. It is output at the configured rate.
$FP,LLH,1,2231,227563.250000,47.392357470,8.448121451,473.5857,
0.04533,0.03363,0.02884,0.00417,0.00086,-0.00136*62rn
| # | Field | Format | Unit | Example | Description |
|---|---|---|---|---|---|
| 1 |
|
String |
- |
|
Message type, always |
| 2 |
|
Numeric |
- |
|
Message version, always |
| 3 |
|
Numeric |
- |
|
GPS week number, range 0–9999 |
| 4 |
|
Float (.6) |
s |
|
GPS time of week, range 0.000–604799.999999 |
| 5 |
|
Float (.9) |
deg |
|
Latitude, range -90.000000000–90.000000000, > 0 for North, < 0 for South |
| 6 |
|
Float (.9) |
deg |
|
Longitude, range -180.000000000–180.000000000, > 0 for East, < 0 for West |
| 7 |
|
Float (.4) |
m |
|
Ellipsoidal height, range -1000.0000-50000.0000 |
| 8 |
|
Float (5) |
m2 |
|
Position covariance in ENU, element EE |
| 9 |
|
Float (5) |
m2 |
|
Position covariance in ENU, element NN |
| 10 |
|
Float (5) |
m2 |
|
Position covariance in ENU, element UU |
| 11 |
|
Float (5) |
m2 |
|
Position covariance in ENU, element EN |
| 12 |
|
Float (5) |
m2 |
|
Position covariance in ENU, element NU |
| 13 |
|
Float (5) |
m2 |
|
Position covariance in ENU, element EU |