FP_A-EOE


Available since firmware 2.102.1

Description

This message marks the end of epoch for a data source, such as Fusion or GNSS1. This message is guaranteed to be output as the last message in a sequence of messages from the same epoch.

 

Configuration

 

Example message

$FP,EOE,1,2322,309663.800000,FUSION*62rn
$FP,EOE,1,2322,309663.799881,GNSS2*5Frn
$FP,EOE,1,2322,309663.800172,GNSS1*56rn
$FP,EOE,1,2322,309663.800027,GNSS*66rn

$FP,EOE,1,,,GNSS*4Drn
$FP,EOE,1,,,GNSS1*7Crn
$FP,EOE,1,,,GNSS2*7Frn

 

Message fields

# Field Format Unit Example Description
1

msg_type

String

-

EOE

Message type, always EOE for this message

2

msg_version

Numeric

-

1

Message version, always 1 for this version of the TEXT message

3

gps_week

Numeric

-

2231

GPS week number, range 0–9999, or null if time not (yet) available

4

gps_tow

Float (.6)

s

227610.750000

GPS time of week, range 0.000–604799.999999, or null if time not (yet) available

5

epoch

String

-

‘FUSION’

Indicates which epoch ended (FUSION, GNSS, GNSS1 or GNSS2)

 

 

 

Create your own Knowledge Base