|
|
|
Min |
Typ |
Max |
Unit |
Comments |
|---|---|---|---|---|---|---|
|
Size |
Width |
|
31.5 |
|
mm |
|
|
Length |
|
28.5 |
|
mm |
|
|
|
Height |
|
13.0 |
|
mm |
|
|
|
Weight |
|
|
8.9 |
|
gram |
|
|
Temperature |
Operating temperature |
-40 |
|
+85 |
ºC |
Ambient temperature, non-condensing |
|
Power consumption |
|
|
300 |
|
mW |
|
|
Timing accuracy |
|
|
10 |
|
ppm |
|
| MTBF GM | 73,254 | hours | ||||
| MTBF GB | 564,141 | hours | ||||
|
Output data rate |
|
|
100 |
1000#1 |
Hz |
Data rates larger than 100 Hz are available for RateOfTurnHR and AccelerationHR only |
|
Symbol |
Min |
Typ |
Max |
Unit |
Description |
|---|---|---|---|---|---|
|
VIN |
4.5 |
5 |
24.5 |
V |
Power input voltage, with polarity protection |
|
I/O interface |
Symbol |
Min |
Typ |
Max |
Unit |
Description |
|---|---|---|---|---|---|---|
|
RS232
|
VIL |
-25 |
|
0.6 |
V |
Low input voltage |
|
VIH |
2.4 |
|
+25 |
V |
High input voltage |
|
|
VOT |
±5 |
±5.4 |
|
V |
Driver Output Voltage swing |
|
Parameter |
Symbol |
Min |
Max |
Unit |
Comment |
|---|---|---|---|---|---|
|
Power input voltage |
VIN |
-0.3 |
26 |
V |
|
|
RS232 voltage |
VRS232 |
-25 |
25 |
V |
|
|
ESD protection |
±8 |
kV |
Human body model |
||
|
EMI protection Power |
fEMI_PWR |
|
140 |
kHz |
Radiated emission -3dB point |
|
|
33 |
kHz |
Radiated immunity -3dB point |
||
|
EMI protection Data |
fEMI_DATA |
|
60 |
MHz |
Radiated emission -3dB point |
|
|
60 |
MHz |
Radiated immunity -3dB point |
Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only. Functional operation of the device in these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability. Particular attention must be paid to handling the device. Torques on the connector of the MTi must be avoided at all times.
[1] As Xsens continues to update the sensors on the module, these specifications may change in the future.