The MTi-600 DEV includes a UART to USB breakout board that can be used for a minimalistic connection to a host through the supplied ribbon cable. This board can be separated from the main MTi-600 DEV board by breaking it off gently. With this board, the MTi-600 can be mounted up-side-down, with the connector facing up, onto any surface, by using the mounting holes of the MTi-600. The location of the MTi-600 mounting holes can be found in the MTi 600-series Datasheet or MTi 600-series Hardware Integration Manual.
The UART to USB breakout board uses the 5V power supply of the USB to power the MTi-600 and the UART pins of the MTi-600 for communication.
The figure below shows the dimensions of the UART to USB breakout board together with its mounting holes. The schematics can be requested via Xsens Support.