Getting Started


Installing MT Software Suite

The MT Software Suite is available from the Movella website.

 

The installation procedure consists of a set of several installers and starts with the GUI as shown below.

 

Start up screen for the MT Software Suite installer


It is possible to choose the components that you wish to install:

 

Software components installation

 

When you cancel the installation of a particular component, the installer will continue with the next component. Make sure to accept the End-User License agreement and Software License Agreements, and then wait for the successful installation screen to appear as shown below.

 

Successful installation screen

 

 

Displaying data in MT Manager

When the MTi-320 is connected in MT Manager, the device description is shown in the “Device List” on the left side of the screen (see figure below). To see a real time 3D visualization of the orientation of the MTi, click the 3D View icon . The inertial data , orientation data in Euler angles and the status data can be visualized by clicking their respective icons. In order to open these windows, the corresponding data outputs of the MTi need to be configured. Otherwise, the window icons will be grey.

 

MT Manager overview

 

Configuring the MTi-320

The MTi-320 can be directly configured by means of MT Manager. Click the Device Settings button to open the Output Configuration dialog.

 

Output configuration dialog in MT Manager using an MTi-630

 

By default, the output of the MTi-320 is set to the ‘Onboard Processing’ preset. Click “Inertial Data” (∆q/∆v or Rate of Turn/Acceleration) and “Magnetic Field” to be able to show this data in MT Manager.

 

With MT Manager, it is possible to record data and export that data for use in other programs, set alignment matrices, configure synchronization options and to review the test and calibration report. More information on the functions and features can be found in the MT Manager User Manual.

 

Create your own Knowledge Base