The footprint of the MTi 1-s module is similar to a 28-lead Plastic Leaded Chip Carrier package (JEDEC MO-047). Although it is recommended to solder the MTi 1-s module directly onto a PCB, it can also be mounted in a compatible PLCC socket (e.g. 8428-21B1-RK of M3, as used on the MTi 1-series Development Kit). When using a socket, make sure that it supports the maximum dimensions of the MTi 1-series module as shown under #Package drawing (note the tolerance of ± 0.1 mm).
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODIpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc2NTgzODc3NH19fV19&Signature=O4NKtbllMWFW3PoC~wRewbTDCTBMWei~xJBmShMsEXK4-XoQHXah8y9-JEJRGNf-Oe5cek1Gd5ENrE0YfmdV-4KZtYvNzHj1nAVQHAuC4qSo4KITLs7iDHbIBmZIp7mHoVlMZSQtPw8VrnfuZpvuvYq~HmDBpGiibvIv-D2PDbJP7SrTEbkOZIdYTBjmoLRaV~AEOFXSfodJvZQDmns5a1xoxM2uYy6579Hcb82K2YeDzUcBnwEJwnRJSVB3XIs7wnMRALiWBGXtG9MKrwc9clOlu9FuKUnX2TMVowiE2QWJ0R~gMTb51~~UBCNLWs7zNPW3pe~82~zWfuG~KejROw__&Key-Pair-Id=K2TK3EG287XSFC)
Recommended MTi 1-series module footprint
The MTi 1-s module is shipped in trays with 20 or 100 modules or in reels with 250 modules.
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODMpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc2NTgzODc3NH19fV19&Signature=TNq7O9Jmfzz-2fo2zgVdCBhpaTN0yS4LEfzvpdNyUdgvZ-3xIcnyJH1Pst9M3xl83wu2vP58sMI67c2dbnGn~PtAgt2osKyqMeXPe-vocOAQj67YSVfCONMmogmGV23xK15~AwbG~JVXb-e6I5ZQBP~AzXymHnIo1GGEUX-PfP5rZ7of2CBr-hyDb8dklA1OeGmnerpkkMwB-Q-Buc9Xq9ZAudnvGrQNMb2B2ssiAPUSPCR30~U2IfF92tEj9uNeNI~UJB3JG85hGvKVEnOi9OHXyahQcAAIN8wTfzomP7MEVgy~cAHgAGrKu~WZRFjqZxZ23zynwWEFsZz-el9bRw__&Key-Pair-Id=K2TK3EG287XSFC)
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODQpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc2NTgzODc3NH19fV19&Signature=TwsYowZkTMMmy80JLjw4W5oKpqnpt29ANu~pTIb4520HrYOQjPKkn88ZWFF1OZBUT-TZcJFCqtCYAKW9KcQPaubno8jJVBSP0qivoxOYJb~8eJGTTWZ7bq3PZR6JB3GqpiE-9cWmeWBP8j13CLwyBM~uyVCo3GaWVf5r6a3mPTntoYN02OxWmR81SFlPjETs7UIc5C-C74eYV97VGuktHHWWDMuyg8-pkU5uMCVQjD6m4r5nS4sCYQWzk02b-kDjKD4npOMCLMOGNFnywgQ1zdMpr-ucEGq2kvIP5QLH9sLL3rQGR64Agu-uecteTMHrmXFrqob79O0u6iOtC9cT~A__&Key-Pair-Id=K2TK3EG287XSFC)
|
Tray Dimensions (mm) |
Tray packaging information |
Pin 1 |
||||||
|---|---|---|---|---|---|---|---|---|
|
Length “X” |
Width “Y” |
Height “Z” |
X-Pitch |
Y-Pitch |
X-Y Array |
Qty/Tray |
Qty/Box |
|
|
322.60 |
135.90 |
7.62 |
14.65 |
16.00 |
12 x 12 |
20 units |
20 units |
Detail “A” Marking |
NOTES:
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODUpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc2NTgzODc3NH19fV19&Signature=UWV3YYhrkPB494i1nhPwnSNWLuSG3bZG0fBG7QJ0OYB~0JGxYSswJ1CadDPheMJb6NhAPQTRe5oN3L7A3krQPqvuR4UCJ8ZQQ3TmyvAtmGRXl0l-VWJ3w5b2MlrF8zkMD12AJpmWH~0Hx-FmKwOBQ3xRFV-GJiF3AuZogyt7myOJFYiqn05UFGATChEoUJZ8hD3XqF1Kmy3WTAzwca0h2hJ8SBUDhov3mdFYUTdKeL-E7WE72NyC85Vl~gJ5ASTm3tKL39UcGP~jUjbfM6BUaQsXbRJkZRyUNWfUxIMWwP7uuBbNxtJto741BVriFsmWXUmNt5cq3farBVYQXUZKgg__&Key-Pair-Id=K2TK3EG287XSFC)
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODYpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc2NTgzODc3NH19fV19&Signature=DriJ9EEVU1AplxfO~QS71w4n2WSmmykVg1uKFdf0I0~X1sAYMKp0EJEKrXy3mgc5-l-UA10O62rovFb-TOJKT3IEO4wA6eIacf18pwZjEowKTLoOKa2PhyMHHjTu-YI0FeAOLY6YmJAQQatore3iR-zsZAzgemdmQhW7rDwlFmsABOk~4Wy3omK1IYD6ejz501cJsqgfbRyrlxQbQn1cLullTkBX9Q2lfN9VebMlQZGSA5XIcaCtvjTeKa~onK6TaMqmACNbbUquZsRr3RRJiG5pvec5Lb1j1gVZx8VNhAKYEBagU80hxAGdS6mcwFCR1ifZHjm5yx3kWy1chU38Rg__&Key-Pair-Id=K2TK3EG287XSFC)
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODcpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc2NTgzODc3NH19fV19&Signature=UJ6RHUAueC7RH1rNsn0iJQkSeQkIPfD0wt~vmMEJmp2EH1DxFHYATP59Z3xQa0GQwl2CvjgLmssFwTm5R0HTnojwRoZTou1eZ5IoLWbI~iyc9~c4xgjOeWENYoyjI5oy9N48JxavfnNibggs2gdpUCOGMEJuc-i~XZXAkwrM6JiA7DJGyJUysYquDE05syA3dnYOkzGUcm6gietWSVqFzKzf5xZz5UdZoiRa-iIZfPXAGkCVyd4r77ABKuqQ8IM~hEY0~Wz2779kth3IRMo5spgTXsHgH3e7eR05B9QrucI2-X0QcZP49l0IH0m-P~m6ECPRRiZluoESTNN3V4C5Hw__&Key-Pair-Id=K2TK3EG287XSFC)
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoODgpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc2NTgzODc3NH19fV19&Signature=bHZhAlNVtnkFgVbg10taBLekM6D7w-lQ2BnO2CuJo-s-9wuu3priY2Kq1keGQRS2hiTO2nOlsGdatTz-Ru~3Ia00Rsg2uasgtStQQYV7GmPzkr4tASamdhvK4OP~NrWBOU3XE5PJe-0dTPco4~fbHOc8Afm-yHtqWgnW3WOjY2Rkyvibwjn7bRHFlGz5zR6zao5Ka1ppmoyuOB~nH9Kyv4O3QHFrdetVrnXlrEGI9X3lt2ioS9CUyLWD1qBSXrwi~lz5fS6qCJzDg0phbFET4PzXbkYPa~m1059zisA8AHe~vAOAq0zxWXRLOcBz1KllEYctam~pKA0iE-e9uDWMgw__&Key-Pair-Id=K2TK3EG287XSFC)
|
Carrier tape (mm) |
Reels (mm) |
Pin 1 |
Packing |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Ao |
Bo |
Ko |
W |
Po |
P1 |
P2 |
A |
N |
C |
W3 |
Orientation by quadrant |
QTY/ Reel |
|
12.6 - 12.8 |
12.6 - 12.8 |
2.9 - 3.10 |
23.70 - 24.30 |
3.90 - 4.10 |
15.90 - 16.10 |
1.90 - 2.10 |
177.80 |
55 |
12.80 - 13.50 |
23.90 - 27.40 |
1 & 2 |
250 |
NOTES:
All the MTi 1-series module generations have the same board dimensions and footprint, but the component placement can differ between generations.
|
Version 1.x (PCB no. SM141111) |
Version 2.x (PCB no. ≥ SM171223) |
Version 3.x/5.x (PCB no. ≥ SM210527) |
|---|---|---|
|
MTi 1-series v1.x dimensions and sensor locations |
MTi 1-series v2.x dimensions and sensor locations |
MTi 1-series v3.x dimensions and sensor locations |
|
||
.png?Policy=eyJTdGF0ZW1lbnQiOlt7IlJlc291cmNlIjoiaHR0cHM6Ly9kemY4dnF2MjRlcWhnLmNsb3VkZnJvbnQubmV0L3VzZXJmaWxlcy8yNzc1NC8zNTEzNS9ja2ZpbmRlci9pbWFnZXMvcXUvaW1hZ2UoOTEpLnBuZyIsIkNvbmRpdGlvbiI6eyJEYXRlTGVzc1RoYW4iOnsiQVdTOkVwb2NoVGltZSI6MTc2NTgzODc3NH19fV19&Signature=JXcvtEi5FSUR5OMByhUXvgu4uV9ekAFL3SFeEqCfLZUv0aJ5~2FbT8ipX3hdfMyfTMHXjpqF-6DMOxwdYcExTW0LvPcEgWUseGI50iKQYny9tlT6pB~-BDVIMq5WaQB-o1XygAE0bAaMfkRCfGrrAath0IQFtPEjf3OJyJjYfCQTZSMQmmFBL9rgvBpkEzrmn1le7fLVX1~VYn3jsx3K82AxUhNukIv-hCzlNDQG3URdjc2OwziDKJtlQc8Fqb2xe98YH6NchRJxaxcZVflFTGLJQdfLoDHFbP2Ak2sCU7W5ivYHecGHhpV7FdPip-PHS3SHKIpDmOtDRWLtQcygIg__&Key-Pair-Id=K2TK3EG287XSFC)
Location PCB number on MTi 1-series module (bottom view)