This section lists the recommended electrical operating conditions for the Xsens Avior series module.
The Xsens Avior series module has a single supply pin that can be supplied with a voltage within the range specified in the table below.
|
Symbol |
Min |
Typ |
Max |
Unit |
Description |
|---|---|---|---|---|---|
|
VDDA |
3.2 |
3.3 |
25.1 |
V |
Analog power input voltage |
| VDDIO | 1.7 | 3.3 | 3.4 | V | Digital (IO) power input voltage |
The power consumption of an Xsens Avior series module depends, among other things, on the input voltage, sample rate, and communication protocol.
| Power Input |
Min |
Typ |
Max |
Unit |
|---|---|---|---|---|
| VDDA |
- |
100 |
300 |
mW |
| VDDIO | - | 200 | 400 | mW |
The I/O electrical specifications are listed in the table below.
I/O electrical specifications
|
I/O interface |
Symbol |
Min |
Typ |
Max |
Unit |
Description |
|
Digital input |
VIL |
|
|
0.3 VDDIO |
V |
Low input voltage |
|
VIH |
0.7 VDDIO |
|
|
V |
High input voltage |
|
|
Digital output |
VOL |
|
|
0.4 |
V |
Low output voltage |
|
VOH |
VDDIO -0.4 |
|
|
V |
High output voltage |
|
|
IO |
|
|
±5 |
mA |
Output current (sinking or sourcing) |
|
|
I/O electrical specifications |
||||||