General information


This document provides information on the contents and usage of the MTi-320 Starter Kit. The MTi-320 Starter Kit (MTi-320-##-SK) enables users to evaluate features of the MTi-320 module. In addition to the RS232 interface of the MTi-320, the Starter Kit includes a USB converter dongle as well as two cables; one to connect with the USB converter dongle, and another for direct RS232 connections.

 

The MTi-320 Datasheet provides information on the usage and technical details of the MTi-320.

 

The Family Reference Manual supplements this document. It reports generic information on the MTi series, such as output definitions, algorithm details and installation tips.

 

The MT Low Level Communication Protocol document provides a complete reference for the protocols used to communicate with Xsens Motion Trackers on a low-level basis. The MT Low Level Communication Protocol document also describes the synchronization messages and settings in detail.

 

The table below summarizes all available official documents for the Xsens MTi product line.

 

MTi product documentation overview

MTi 1-series

MTi-320

MTi 600-series

MTi 10/100-series

Family Reference Manual

MTi User Manual

MTi 1-series Datasheet

MTi 1-series Datasheet

MTi 600-series Datasheet

MTi 1-series DK User Manual

MTi-320 SK User Manual

MTi 600-series DK User Manual

MTi 1-series HW Integration Manual

n/a

MTi 600-series HW Integration Manual

MT CAN protocol Documentation

MT Manager Manual

Magnetic Calibration Manual

MT Low Level Communication Protocol Documentation

Firmware Updater User Manual

 

Package information

 

Package contents for MTi-320 Starter Kit

Component

Name

MTi-320 AHT

(MTi-320-##)

RS232 converter

(CA-USB-CONV)

8-pin Micro-Lock to
16-pin Molex cable, 1 meter

(CA-MTI-320)
(2x)

 

 

 

 

 

Ordering information

 

Ordering information for MTi-320 Starter Kit

Kit

Description

Package contents

Packing Method

MTi-320-3A-SK

Development Kit for MTi-320-3A AHT

  • MTi-320 AHT module (MTi-320-3A)
  • 2x 8-pin Micro-Lock to 16-pin Molex cable, 1 meter (CA-MTI-320)
  • RS232-USB converter dongle (CA-USB-CONV)

Single unit

 

 

 

Create your own Knowledge Base